在菜单中选择您的国家或地区,或在世界地图上点击选择 *
Country Selector Alternate Image
新闻中心

          业务资讯

          06/07/2007

          LBSkit offer now up to 36 kV

          LBSkit is a component offer of comprising SF6 Load Break Switch and Disconnector with their auxiliaries and accessories designed for indoor applications, up to 36 kV.

          LBSkit is a component offer of comprising SF6 Load
          Break Switch and Disconnector with their auxiliaries and accessories designed for indoor applications, up to 36 kV.

          • LBSkit, a comprehensive range designed to provide you with maximum flexibility:
            • Load break switch 630 A with manual or motorized operating mechanisms
            • Disconnector switch 630 A or 1250 A with manual operating mechanism
            • Accessories:auxiliary contacts, coils …
            • Additional components:field distributors, earthing switch, fuse trip system …

            • LBSkit, designed to meet your requirements:
              • Upgradeability
              • Compactness
              • Reduced maintenance
              • Ease of installation
              • Easy and safe to operate
              • Product designed with telecontrol in mind
              • Product with adapted fuse-switch protection

            • New:catalogue up to 36 kV, including selection guides
              • to help you select the right components by function and by rated voltage
              • to get directly the commercial reference

          Useful Links: