在菜单中选择您的国家或地区,或在世界地图上点击选择 *
Country Selector Alternate Image
新闻中心

          业务资讯

          15/01/2008

          TeSys U

          Be captivated by TeSys U, the smallest motor starters with maximum performance: Unique, economical, and innovative.

           

          Be captivated by TeSys U, the smallest motor starters with maximum performance:
          Unique, economical, and innovative.
          Telemecanique’s innovative TeSys U, continues to push their global leadership position in motor starters with its strong tradition of quality, innovation and
          “simply smart” solutions. 
          TeSys U is a motor starter solution which integrates the magnetic and thermal overload protection, and control motors up to 15 kW. The same motor starter solution can also be upgraded to perform the signalizing, diagnostics, and communication functions all in one simple device.

          Tesys U Concept

          Panelbuilders benefits from design to maintenance

          Design - simple design

          • Simple choice for coordination
          • Less part numbers
          • One Size up to 32 amps
          • Wide range: class (5-30), range ( 0.15-32 A), 110-240 V AC/DC
             

          Mounting and cabling - savings:

          • Personalization at the last minute
          • Plug-in elements, free modification
          • Reduce the number of wires
          • Easy integration into automation system
             

          Installation and commissioning - Modularity and evolving:

          • Personalization at the last minute
          • Plug-in elements, free modification
          • Reduce the number of wires
          • Easy integration into automation system

             

          Production - Continuity of services:

          • No downtime (Total coordination IEC 60947-6-2)
          • Motor management and control through open networks
             

          Maintenance - Easy maintenance:

          • Motor diagnostic
          • 5 last faults, current Measurement
          • Remote/local reset
          • International coverage and product availably
          • Less reference to stock
           

          Useful Links