技术常见问答

询问问题

Somachine V4.1 SP1,含有哪些组件?版本信息怎样?

组件列表及版本信息如下:

组件

版本

CoDeSys

3.5 SP3 Patch8HotFix3

MSD

4.1.0.1 Final

Learning Center

V4.1.11.0

AdvOTB DTM

8.1.0.0

MB CommDTM

V2.2.5.0

Documentation

4.1.0.1 Final

M238

V4.0.1.23

M258/LMC058

V4.0.2.33

LMC078

V1.51.10.4

TM-DIO

V1.1.8

M241/M251

V4.0.2.42

M221

V4.1.19.1

SoMachine Basic

V1.3 [40767]

Vijeo Designer / Software version

V6.2.2.S41SP1.R3 [6.2.2.244]

Vijeo Designer / Runtime

V6.2.2.S41SP1.R3 [6.2.2.252]

TeSysDevices

V3.0.0.0

ATV-IMC

4.1.13.1

SEM-NSH

V1.6.1.0V4

TVDA

V4.1.14.0

TVDA for LMC078

V4.1.12.0

Hoisting

V4.1.1.0

Packaging

V4.1.1.0

Conveying

V4.1.0.0

MaterialWorking

V4.1.1.0

MachineEnergyDashboard

V3.2.0.0

EnergyEfficiencyToolbox

V4.0.3.0

ModbusEnergyEfficiencyToolbox

V4.0.3.0

TeSysLib

V2.1.0.0

Toolbox

V2.1.0.0

PowerMeter

V3.5.3.3

M218

V4.0.1.26 V2

 

对您是否有帮助?
我们如何进行信息改进?