• Default Alternative Text
    Solutions for remote Oil & Gas pipeline operations

    Field Devices for Measurement & Instrumentation for Pipelines

    Foxboro Field Devices Solutions

    large valve on pipes

    Measurement Solutions

    Foxboro Field Devices offerings are chosen for the most demanding oil & gas applications that require pressure, temperature, flow, level, liquid analytical and valve positioner high-performance measurements
    • Solutions

      Foxboro Field Devices are an important choice for oil and gas businesses who want competitive advantages, lowered operating costs, and higher profits. We provide unique measurement solutions that make major differences in critical field applications
    • Value Proposition

      • Measureable real-time results
      • Actionable information
      • Operational excellence
      • Low cost deployment and lower cost of operation
      • Easy to install and use
    • Differentiation

      • Unmatched asset lifetimes
      • Best-in-class performance
      • Superior savings and value
      • Compatibility with existing instrumentation
      • Outstanding ease of use
      • Longest warranties
      • Lowest cost of ownership
    Default Alternative Text

    Applications

    See more solutions for Enterprise Pipeline Management

    Benefits

    • Long oil or gas pipe running across a desert field, oil and gas, power management.
      Pressure transmitter adapted for the reliability and performance that the O&G facility demands
    • Worker looking at graph on computer monitor, energy management
      Totalize only the desired liquid flow while ignoring common causes of liquid volumetric over-reading
    • Default Alternative Text
      Regulatory and environmental compliance
    • Time is money, finance, time management, sustainability.
      Accurate, affordable, temperature and pressure-compensated measurement of gas flow rates
    • Workers in control room of gas plant, sustainability consulting
      Precise, reliable, measurement of differential pressure