This document provides essential safety and compliance information for TeSys Control Ultra starter-controllers and motor starters designed for use in explosive atmospheres. It covers products qualified for motor protection in Zones 1-2 and 21-22, with EU-Type Examination Certificate INERIS 07ATEX0003X and UK-Type Examination Certificate CML 21UKEX7332X. The document outlines general rules of use, emphasizing that products must be installed outside Ex zones by qualified personnel. It includes startup procedures, configuration requirements for thermal class and motor current adaptation, and annual maintenance checks. The document references compliance with directive 99/92/EC and standards EN/IEC 60079-14, 60079-17, 60364, and EN 50495. Additional detailed information can be found in instruction sheets supplied with the products and the Schneider Electric TeSys catalog. Note: AI-generated document summary. Please check the original document for detailed information.
| 文件名 | |
TeSys-Ultra-Use-in-Explosive-Atmospheres-1744150-08.pdf |
产品: