XPSMC Safety Controller, Hardware Manual
This manual provides a detailed description of the XPSMC safety controller range. Details of each of the references are outlined below. All hardware aspects of the safety controller range are outlined in this manual. The following descriptions are included: - the dimensions and installation of the XPSMC - the application and function - description of the XPSMC - a brief description of the functional devices - examples of applications - the technical characteristics of the safety controllers