的映像 MODICON M580 BMEx58x0x0S Safety upgrade package from 3.x to 4.x v3.99.09

MODICON M580 BMEx58x0x0S Safety upgrade package from 3.x to 4.x v3.99.09

Intermediate firmware to upgrade M580 Safety CPU from OS<04.x to firmware >=4.xOur firmware is continuously reviewed and updated in order to maintain the highest level of quality of our products. Schneider Electric recommends to all customers to ensure that their installation is up to date with the newest firmware versions, to protect their infrastructures against cybersecurity threats.

日期: 19 7月 2024 | 类型: 固件
版本: SV 02
操作系统: Firmware
样本号:: BMEx58x0x0S_SV03.99.09

文件

文件名
BMEH582040S_upgrade_package_3.x_to_4.x_v3.99.09.ldx
BMEH584040S_upgrade_package_3.x_to_4.x_v3.99.09.ldx
BMEH586040S_upgrade_package_3.x_to_4.x_v3.99.09.ldx
BMEP582040S_upgrade_package_3.x_to_4.x_v3.99.09.ldx
BMEP584040S_upgrade_package_3.x_to_4.x_v3.99.09.ldx
BMEP586040S_upgrade_package_3.x_to_4.x_v3.99.09.ldx
Modicon M580 CPU FW BMEx58x0x0_upgrade_package_3.x to 4.x v3.99.09 Integrity Verification Procedure.pdf
RN0000000110-03_M580_FW_History_Release_Notes_FINAL_20240701.pdf