This document provides essential safety information and installation guidance for the THP1+ 1C programmable thermostat. It covers time-dependent monitoring and control of room temperature, with programming options available directly on the device or via memory stick CCT15861. The document includes mounting instructions, wiring diagrams, operating elements description, menu structure, and technical specifications including operating voltage of AC 230 V at 50 or 60 Hz, switching capacity, protection class II, and operating temperature range. It emphasizes that qualified professionals must perform electrical installation and that the device must not control safety-relevant applications. Note: AI-generated document summary. Please check the original document for detailed information.
| 文件名 | |
CCT15834_HW_all.pdf |