我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 X80 REDUNDANT POWER SUPPLY PREDICTIVE MAINTENANCE LIBRARY

X80 REDUNDANT POWER SUPPLY PREDICTIVE MAINTENANCE LIBRARY

The power supply BMXCPS4002 is smart and embeds a secondary board allowing to gather advanced diagnostics that can be read by the M580 CPUs. The Predictive Maintenance Library contains function blocks that enable to retrieve information logged inside the power supply: - Global status of the pair of power supplies - Uptime durations and number of power cycles - Internal temperature - Total energy spend - Voltage thresholds monitoring (electrical grid quality) - Remaining life time estimation All these smart information allow the user to predict when it is time to replace the power supply before it fails. Refers to the user documentation for more details.

日期: 30 1月 2018 | 类型: Software - Release
语言: 英语 | 版本: 1.0
操作系统: Windows 10
样本号:: CPS_RED_PREDICT_MAINT_LIB_1.06

文件

文件名
LIB_HISTORY_1.06.pdf
PowerSupplyMaintenance_V1_06_20170206.zip
pws_cmd_v02.7z
pws_diag_v02.7z