The QOSPD201 Surge Protective Device (SPD) is designed to fit in a single pole circuit breaker space. It fits with all Schneider Electric Square D™ load centers and consumer units. It is designed for surge suppression of 240 Vac single phase, three-wire, 50 Hz electrical services and appliances.