MasterPacT MTZ with MicroLogic X Control Units – IEC 61850 Communication Guide
The objective of this document is to provide users, installers, and maintenance personnel with the technical information required to operate the IEC 61850 communication standard on the following ranges of circuit breakers: - MasterPacT MTZ1 circuit breakers from 630 to 1600 A with MicroLogic X control unit - MasterPacT MTZ2 circuit breakers from 800 to 4000 A with MicroLogic X control unit - MasterPacT MTZ3 circuit breakers from 4000 to 6300 A with MicroLogic X control unit