EcoStruxure Process Expert 2023 - General Purpose Library Hotfix RTM 91458
EcoStruxure Process Expert 2023 - General Purpose Library Hotfix RTM 91458- This hotfix corrects – the “ When operated in IO scanning mode, the Altivar 340 series, Altivar 6000 series and Altistart 480 series device template instances exhibited inaccurate fail code values”, “Entering duration setpoint in time format was not possible from the runtime of the $SPDurationGP template instances when the touchscreen mode was enabled” and “In operator mode, users with the operator privileges were unable to modify setpoints in runtime while using $Motor2DirGP, and $Motor2SpdGP template instances” and “ Parameters have been added to customize alarm tags and alarm descriptions in the $BMXERT1604 template” “The rearm requirement for an interlock trip was merged with the rearm requirement for the failure parameter” and “ In the $DigitalOutputGP template, when the "enable event" parameter was set to true in an instance, the template did not capture the output change in the sequence of events “ and “In scenarios where the following conditions were met within templates featuring directional interlocks: Track Setpoint on interlock was activated, Operating in sequential control mode and The interlock setpoint was 0” related issues.
日期:
10 6月 2024|类型:
Software - Hotfix
语言:
英语|版本: 2023
操作系统: Windows 10, Windows Server 2022
样本号::
EPE2023GPLLibHF91458
文件
文件名
EcoStruxure Process Expert 2023 - General Purpose Library Hotfix RTM 91458.zip
EcoStruxure Process Expert 2023 - General Purpose Library Hotfix ReadMe for RTM 91458.pdf