我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 MA51-710x Two Position Series, MF51-7103 Floating Series, MS51-7103 Proportional Series SmartX Actuators Linear Spring Return

MA51-710x Two Position Series, MF51-7103 Floating Series, MS51-7103 Proportional Series SmartX Actuators Linear Spring Return 本文档是最新的,但可能会参考过时产品。

Linear SmartX Actuators are designed to mount directly onto two-way or three-way globe valves without the use of linkages. They provide linear travel to operate valves from 1/2” to 2” VB-7xxx and discontinued 1/2” to 1-1/4” VB-9xxx in chilled water, hot w

日期: 23 11月 2021 | 类型: Instruction sheet
语言: 英语 | 版本: F-27169
样本号:: F-27169

文件

文件名
F-27169.pdf