我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 ION9000 v4.5.0 Firmware and Associated Files

ION9000 v4.5.0 Firmware and Associated Files

This ZIP file contains the files to upgrade the PowerLogic™ ION9000 series meter to firmware v4.5.0 (V004.005.000), Meter Template, Modbus Map document, SNMP MIB, Webpages, What’s new document, and other associated files. See the upgrade section of the User Manual to perform this upgrade. Verify the checksum of the file to help ensure it was not corrupted during download using the SHA-256 File Signature for the file. ------------------------------------------ Name: ION9000_V004.005.000+326.zip Size: 43861291 bytes (41 MiB) SHA256: 7b4b4603bde1cdc313817c9f80788366a470a9b213de7da7d754f1e9cc536182

日期: 16 10月 2023 | 类型: Firmware
语言: 英语 | 版本: v4.5.0
样本号:: ION9000_meter_FW_v004.005.000

文件

文件名
ION9000_V004.005.000+326.zip