我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 Link 150 Firmware v5.0.27 Update Notification

Link 150 Firmware v5.0.27 Update Notification

Link 150 firmware upgrade includes improvements to ION protocol, Modbus and bug fixes. · Multi-frame support added to ION Protocol · Addition of MBTCP proxy feature similar to the EGX100 is now supported · WebPage Error count and Response Timeout removed · Improvement: Hard Reset pin sensing logic being moved to interrupt. · Ethernet/IP software modules are disabled

日期: 24 8月 2017 | 类型: Firmware
语言: 英语 | 版本: v5.0.27
样本号:: Link150v5-0-27_Firmware_EGX150

文件

文件名
Announcement_Link150v5.0.27.pdf
Binaries.zip
Link150FirmwareAndDataFilesV500000027.zip