我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 M258 LMC058 Firmware

M258 LMC058 Firmware

Due to some component availability issues, the memory of the M258 and LMC058 evolved. This hardware evolution led to a firmware adaptation. M258 and LMC058 with PV = 16 or higher must use this new firmware v2.0.31.40 for applications still in SoMachine v3. (v4.0.3.6 for SoMachine v4)

日期: 13 9月 2018 | 类型: Firmware
语言: 英语 | 版本: V2.0.31.40
样本号:: M258_LMC058_Firmwar_v2.0.31.40

文件

文件名
LMC058_V2.0.31.40_18.07.25.01.zip
M258_V2.0.31.40_18.07.25.01.zip
Release Notes M258 LMC058 V4.0.3.6.pdf