Auxiliary contact, Multi9 M9A, SD, 1 C/O, 100mA to 6A, 24VAC to 415VAC, 24VDC to 130VDC, bottom connection - 3D CAD

我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
Date: 02 November 2009 | Type: Declaration of conformity
Languages: English | Version: 1.0
Document Reference: 56SWK316_Decl_of_Conformity
Perimeter: Generic
Approval Office: Schneider Electric
Country: New Zealand
Download

Files

File Name
56SWK316 Supplier Declaration of Conformity.pdf

Related products

Date: 02 November 2009
Type: Declaration of conformity
Languages: English
Version: 1.0

Files

File Name
56SWK316 Supplier Declaration of Conformity.pdf
Download

Related products