This document provides operating instructions for the SpaceLogic KNX Metering Gateway Modbus REG-K, article number MTN6503-0201. It covers safety requirements, product overview, installation on DIN rail, wiring principles for Modbus lines including shielding and earthing, connection examples with various power meters including PM9C, PM210, PM710, PM750, PM810, PM820, PM850, PM870, PM1200, DM6200, iEM3150, iEM3155, iEM3250, iEM3255, PM3250, PM3255, and SIM10M Smart Interface Module. The gateway transfers measured power and consumption values from Modbus installations to the KNX bus, supporting up to 32 Modbus meters with RTU transfer protocol. It includes technical specifications, commissioning procedures, and contact information. Note: AI-generated document summary. Please check the original document for detailed information.
| 文件名 | |
MTN6503-0201_HW_S1B97974_01_web.pdf |