我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 OPC Factory Server V3.60

OPC Factory Server V3.60

Version contents : (see readme.html file) Note : The Small version software product gets the same features as the Large one but with the following restrictions : • Size of the application (Number of items managed by the server) limited to 1000 • OPC XML protocol and Web interface non available on this version The DEMO version software product gets the same features as the Large one but with the following restrictions : • Limited time of 3 days at each execution

日期: 07 1月 2016 | 类型: Software - Release
语言: 英语 | 版本: V3.60
样本号:: OFS_3_60_3108

文件

文件名
OFS_V3.60_3108_D.zip
OFS_V3.60_3108_L.zip
OFS_V3.60_3108_S.zip
readme.htm