我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 OPC Factory Server 3.62 - Service Pack 1 (including OFS DEMO, LARGE, SMALL and WSP)

OPC Factory Server 3.62 - Service Pack 1 (including OFS DEMO, LARGE, SMALL and WSP)

Enhancements - Bug Fixing : OFS 3.62 - 3303 SP1 Bug fixing : A crash may occur when IOPCAsyncIO2::Refresh is performed concurrently to IOPCItemMgt::RemoveItems Bug fixing : A hang may occur when activating items with IOPCItemMgt::SetActiveState or IOPCItemMgt::AddItems is performed concurrently to IOPCItemMgt::RemoveItems Bug fixing : A hang may occur on communication timeout when PLC link redundancy is configured. Bug fixing : The PLC link redundancy switch may be not performed if Address1 and Address 2 never got a common online status Bug fixing :On EcoStruxure Control Expert build change, Program Units items populated with XVM symbol link were discarded Bug fixing : Write operation on array of items postfixed with ";s" was badly performed if the item had not VT_UI1 type (for instance myAlias!%MW10:4;s) Bug fixing : Activation of a pending or missing license may fail. Bug fixing : The diagnostics window may not log new information after overflow was mitigated. Bug fixing : The Configuration tool Device Address Wizard did not show PL7, XTEL and ORPHEE PLC types. Bug fixing : A same item activated several times may miss an activation after a data dictionary update. Bug fixing : Unlocated items accessed with PRJ Concept link may fail.

日期: 06 5月 2019 | 类型: Software - Hotfix
语言: 英语 | 版本: V3.62 SP1
操作系统: Windows 10
样本号:: OFS_V_3_62_3303_SP1

文件

文件名
OFS_V3.62_3303_DEMO_SP1.zip
OFS_V3.62_3303_LARGE_SP1.zip
OFS_V3.62_3303_SMALL_SP1.zip
OFS_V3.62_3303_WSP_SP1.zip
content.html