我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 PM750 V3.150 Firmware

PM750 V3.150 Firmware 本文档是最新的,但可能会参考过时产品。

The PM750 Public Firmware Revision History pdf file shows a summary of changes incorporated in each production firmware releases for the PM750 series power meter. This is the latest revision of the firmware for the PM750 power meter. Please update your PM750 power meter to have full compatibility with all available features. 1. Using DLF 3000 Version 3.3, download PM750_OS3150_RS2010.fw to the device 2. After the download is complete, you will see the meter resetting. 3. You can verify the new firmware version selecting MAINT -> INFO from the main menu

日期: 01 9月 2011 | 类型: Firmware
语言: 英语 | 版本: V3.150
样本号:: PM750_V3.150_Firmware

文件

文件名
PM750_OS3150_RS3000.zip