我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 PM8000 v4.0.0 Firmware and Associated Files

PM8000 v4.0.0 Firmware and Associated Files

This ZIP file contains the files to upgrade the PowerLogic™ PM8000 series meter to firmware v4.0.0 (V004.000.000), Meter Template, Modbus Map document, SNMP MIB, Webpages, What’s new document, and other associated files. See the upgrade section of the User Manual to perform this upgrade. Verify the checksum of the file to help ensure it was not corrupted during download using the SHA-256 File Signature for the file. Name: PM8000_V004.000.000+200.zip Size: 19341150 bytes (18 MiB) SHA256: D97EC88AF4937B2522120FF3836EA7316CFC87291575EAFAAF8E674D07DB41C5

日期: 23 1月 2023 | 类型: Firmware
语言: 英语 | 版本: v4.0.0
样本号:: PM8000_meter_FW_v004.000.000

文件

文件名
PM8000_V004.000.000+200.zip