的映像 PS100 User guide

PS100 User guide

This document provides information for the PS100 power supply unit that supplies backup operating power for MV switchgear motor mechanisms, transmission equipment, control units, protection relays, and fault passage indicators. It includes unpacking instructions, product descriptions with LED indicators and terminal connections, installation guidelines, connection procedures with battery management details, and Modbus communication setup. The document covers technical specifications including input voltage ratings of 110 to 240 Va, output voltage options of 24 Vc or 48 Vc, battery monitoring features, and automatic testing capabilities. It also provides wiring diagrams for auto power off circuits and installation recommendations for enclosure mounting with proper ventilation requirements. Note: AI-generated document summary. Please check the original document for detailed information.

日期: 04 11月 2016 | 类型: 用户指南
语言: 法语, 英语 | 版本: 06
样本号:: S1B1233100

文件

文件名
S1B1233100-06 - PS100 User manual.pdf