我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 STBSPU1000 - Advantys Configuration Software release

STBSPU1000 - Advantys Configuration Software release

Advantys V12.3 is an update of Advantys V12.2, which includes ATV32 V1.xx variable speed AC drive for STB NIC2212 V4.xx / STB NIP2212 V4.xx by making it visible in Enhanced CANopen catalog, so that ATV32 V1.xx could be used with STB NIC2212 V4.xx / STB NIP2212 V4.xx NIM modules of island. Note: Currently Advantys V12.3 doesn’t support the change to Controlword / Speed Target for ATV32 in Test mode. • Advantys V12.3 is fully verified for its compatibility with Windows Server 2019

日期: 06 4月 2022 | 类型: Software - Release
语言: 英语 | 版本: V12.3
操作系统: Windows x86 / x64
样本号:: STBSPU1000_Software

文件

文件名
Advantys 12.3.zip
Advantys V11.0.iso
Advantys V12.0_ModbusDriverSuite Update.PDF
Advantys_V12.0.7z
Advantys_V12.2.7z.001
Advantys_V12.2.7z.002
Release Notes (ENU).doc