我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
的映像 STC300 Strap-on/Contact Temperature Sensors - Installation Instructions

STC300 Strap-on/Contact Temperature Sensors - Installation Instructions

STC300 is an electronic pipe contact temperature transmitter that converts the temperature measured into an electronic current signal 4 … 20 mA. The transmitter is delivered as a complete unit, comprising a pipe clamp, the sensing element and an amplifier, mounted in a housing. The sensor and amplifier are encapsulated in separate units, to protect the electronics from excessive heat. A 2 m (6.56 ft.) cable connects the two units. The transmitter element is intended for external mounting directly on pipes, [max diameter 100 mm (3.94 in.)] e.g., for flow and return water pipes. The transmitter is connected with a 2-wire cable which serves both as power supply and for signal transmission.

日期: 01 1月 2020 | 类型: Instruction sheet
语言: 英语 | 版本: 1.0
样本号:: STC300_Install

文件

文件名
4188-009_STC300_20200221.pdf