Description of issue or behavior (before installation of UnityPro_V131_HF0611932R) When Windows font sizing is larger than 100%, after the import project, some DFB sizes may be larger than the display page, and execution order is affected. For example: Import ZEF or XEF project or XBD section with FBD sections, and DFBs that use the entire width of the page. Then, due to the DFB resizing, all DFBs in the section code may now be in the same position (1,1). This could affect the execution order that it is upside down. New behavior after installation of UnityPro_V131_HF0611932R. In the above conditions, the size of DFB is OK.