我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。
数据中心专家(DCE);仅500个节点许可

AP95500

Centralized Monitoring: Unified view of connected devices in your data center
Real-time Alerts: Swift notifications for critical infrastructure events
Customizable Reporting: Generate detailed reports for informed decisions
Trend Analysis: Optimize performance with historical and real-time data analytics
Scalability: Easily expand by adding new infrastucture devices
Environmental Data
Use Better
回收纸板包装
information_stroke
回收的纸板含量至少为70%(美国为50%)。一些订单可能包括非回收纸板,直至库存耗尽。
能效优化
information_stroke
本产品的能效比市场平均值或上一代产品节能率至少高10%。
高能效产品
Use Again
回收
information_stroke
产品是否已纳入全球收回计划。某些产品在某些地区可以购买,请验证您所在的国家是否有此类产品。

需要更多信息?点击下方按钮查看更多常见问题

轻松找到该产品常见问题解答