欢迎访问施耐德电气网站

欢迎访问我们的网站。

您可以选择其他国家/地区以查看可用产品或转至我们的全球网站了解公司信息

选择其他国家或区域

SY96K96H-NB Schneider Electric 图片

产品: Symmetra PX

产品

SY96K96H-NB

SY96K96H-NB Schneider Electric 图片
产品: Symmetra PX

产品

SY96K96H-NB

Symmetra PX 96kW, without Bypass, Distribution, or Batteries, 400V

显示更多特色 >
添加至收藏夹 从收藏夹中移除

  • 概述
    描述
    A high-efficiency, modular 3-phase UPS that offers internal redundancy for your data center requirements. With scalable power, this UPS grows with your data center up to 160kW/kVA. Pair with the Classic Battery Cabinet and the Wall-Mount or 300mm Maintenance Bypass Panel to complete your power protection solution. Please click here for Classic Battery Cabinet runtime information. Suitable for small to medium data centers or individual zones of large data centers.
    型号名称
    Symmetra PX 96kW, without Bypass, Distribution, or Batteries, 400V
    包含
    Network Management Card , Start-Up Service , User Manual
    标准交付周期
    Usually Ships within 3 Weeks
    可用性
    Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cameroon , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Paraguay , Peru , Poland , Portugal , Puerto Rico , Qatar , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Venezuela , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    常用
    旁路连接
    5 wire (3PH + N + G)
    最大旁路输入电流
    250 A
    旁路保护设备
    250 A
    输出
    输出功率容量
    96.0 KW / 96.0 kVA
    最大可配置功率(瓦)
    160.0 KW / 160.0 kVA
    额定输出电压
    230V , 400 3PH
    输出电压可调范围
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
    输出电压失真
    Less than 2%
    输出频率(与主频率同步)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    波峰因数
    Unlimited
    Double Conversion Online
    波形类型
    Sine wave
    输出连接
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    输出电压容差
    +/-1% static and +/- 5% at 100% load step
    输出电压 THD
    < 2% for 0 to 100% linear load and < 5% for full non linear load
    过载工作
    10 minutes @ 125% and 60 seconds @ 150%
    所需的输出电流保护
    250 A
    中性输出电流
    240 A
    旁路
    Built-in Static Bypass
    输入
    额定输入电压
    400 3PH
    输入频率
    40 - 70 Hz
    输入端子类型
    Hard Wire 5-wire (3PH + N + G)
    工作电压范围
    340 - 477 V
    最大输入电流
    197 A
    输入断路器容量
    315 A
    最大耐受短路电流 (Icw)
    30.0
    输入总谐波失真
    Less than 5% for full load
    电池与运行时间
    电池型号
    No internal battery - uses external battery system
    预装电池
    0
    空电池槽
    0
    典型充电时间
    0 小时
    更换电池
    SYPX160CLASSICBATTCAB
    RBC™ 数量
    0
    电池工作效率
    94.00 %
    通讯与管理
    接口端口
    DB-9 RS-232 , SmartSlot
    可用的智能插槽数量
    2
    控制面板
    Multi-function LCD status and control console
    有声报警
    Alarm when on battery : distinctive low battery alarm : configurable delays
    紧急关断
    Yes
    物理参数
    1991.0 mm
    600.0 mm
    1070.0 mm
    设备安装有效高度
    42 U
    净重
    496.0 kg
    运输重量
    547.0 kg
    运输高度
    2140.0 mm
    运输宽度
    848.0 mm
    运输长度
    1210.0 mm
    主包装箱单元
    0.0
    主包装箱重量
    0.0 lbs
    颜色
    Black
    每个运输托盘上产品数量
    0.0
    环境
    工作环境
    0 - 40 °C
    工作相对湿度
    0 - 95 %
    操作高度
    0-999.9 meters
    存储温度
    -15 - 40 °C
    存储相对湿度
    0 - 95 %
    存储高度
    0-15000 meters
    听觉噪音距设备表面 1 m 处
    63.000 dB
    在线运行发散热量
    17244.000 BTU/小时
    相符性
    管理机构认证
    CE , EN 50091-1 , EN/IEC 62040-1-1 , EN/IEC 62040-3 , FCC Part 15 Class A , ISO 14001 , ISO 9001 , VFI-SS-111
    标准质保
    1 year on-site repair or replace with factory authorized Start-Up
  • 文档和下载

    语言
    • 中文
    • 英文
    用户指南
    日期
    大小
    添加至我的文档
    日期 17-5-31
    大小 9.9 MB
    日期 17-9-26
    大小 1.1 MB
    日期 18-6-12
    大小 10.1 MB
    日期 18-6-12
    大小 108.6 KB
    CAD
    日期
    大小
    添加至我的文档
    SYCF160KH - Symmetra PX 160kW 400V, UPS
    SYPBV96K160HA - Symmetra PX-ET,160kW, Battery Cabinet with XP12V1800 Batteries
    SYCF160KH-NB - Symmetra_PX160kW_UPS_without_Bypass_Distribution or Batteries_400V
    SYPBV96K160H - Symmetra PX-ET,160kW, Battery Cabinet for Third-Party Batteries
    SYPBV96K160HB - Symmetra PX-ET,160kW, Battery Cabinet with XPV2500 Batteries
    SYWMBP96K160H2-Symmetra PX ET 96-160kW Wall mounted Maintenance Bypass Panel 400V
    SY96K160WMBPH2-SD - Symmetra_PX_96K160kW_Single_Mains_with_Value_Wall-Mounted_Maintenance_Bypass_Panel_System_Single_Line_Diagram
    证书
    日期
    大小
    添加至我的文档
    Symmetra PX 48, Symmetra PX 96-160 kW 400 V Certificate of Origin
    日期 18-6-13
    大小 516.7 KB
    保修
    日期
    大小
    添加至我的文档
    日期 14-5-21
    大小 12.9 MB
  • 技术常见问题解答

    未找到结果。
    很遗憾,相关常见问题解答因技术问题而暂时无法获取。请稍后重试。