我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。

Overview:

Netsight Console allows you to manage your entire network through a single interface and monitors the status of network devices such as switches. It also discovers and documents network hardware functional status and automates troubleshooting tasks on the control network of EcoStruxure™ Foxboro DCS. NetSight is designed to facilitate specific industrial network monitoring tasks while sharing data, as well as providing common controls and a consistent user interface.

Benefits

  • Accelerate troubleshooting
  • Increase security and reliability
  • Maximize network visibility
  • Promote efficient performance of EcoStruxure Foxboro DCS

Features

  • Distributed management of control network
  • Graphical user interfaces (GUIs) to provide graphical representations and statuses of network device or devices
  • FlexViews — predefined, customizable views of polled data from network devices
  • Compass tool to allow administrators to search for information about users or workstations
  • Alarms and events to help administrators resolve situations requiring attention

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Metals, mining and minerals
  • Water and wastewater
  • Food and beverage
  • Life sciences and pharmaceuticals

需要帮助?

从此处开始!

立即找到答案。自行搜索解决方案,或者联系我们的专家。

获取支持

我们的客户关爱团队可为您提供详细信息、技术支持、投诉帮助等服务,请联系他们。

浏览常见问题解答

通过浏览与主题相关的常见问题解答 (FAQ),获取您需要的答案。

 opens in new Window

我要采购

开始在线采购咨询,专家将会与您联系!

Chat

您是否有问题需要我们协助?