欢迎访问施耐德电气网站

欢迎访问我们的网站。

您可以选择其他国家/地区以查看可用产品或转至我们的全球网站了解公司信息

选择其他国家或区域

  • Default Alternative Text
    Advanced solution for Tunnel Control Centers that integrates traffic control with facility operations while reinforcing travelers’ safety.

    Tunnel Management Solution

    Advanced solution for Tunnel Control Centers that integrates traffic control with facility operations while reinforcing travelers’ safety.

  • 隧道管理解决方案

    施耐德电气交通运输解决方案为隧道控制中心提供高级解决方案,将交通管制与设施运营和事件管理集成到一起,同时确保出行者的安全。

Default Alternative Text

Challenges

Critical infrastructures are built in cities and highways to improve mobility and to reduce congestion. New tunnels require high levels of complexity and demanding standards. A unique system combining real time incident response, safety procedure and traffic management is key to ensure an efficient and sustainable integrated operation.
Default Alternative Text

Schneider Electric Tunnel Management Solution

Value Proposition

  • 向上图标

    Making Tunnels more Efficient, Safe and Sustainable

  • Handshake icon

    30+ Years of Experience in Tunnels

事实

  • Blue Graph up icon 机动车复合平均增长率(CAGR)为3%,这一增长率至少将延续到2030年。
  • Blue earth icon 到2050年世界人口将增长+34%。
  • Blue smart city icon 到2050年世界人口的70%将居住在城市。
  • Default Alternative Text 集成接口使操作时间缩短50%。
  • 蓝色经测试验证图标 通风系统优化节约15%的能源。
  • 默认备选文档 对意外事件的响应时间加快20%。