欢迎访问施耐德电气网站

欢迎访问我们的网站。

您可以选择其他国家/地区以查看可用产品或转至我们的全球网站了解公司信息

选择其他国家或区域

 

ARGUS人体存在感应器

高效的人体存在感应技术

全新的人体存在感应技术,提供高效的节能体验

ARGUS人体存在感应器
返回

ARGUS人体存在感应器

      • THE BEST OF SAFETY AND COMFORT

        The numerous design prizes it has won are only one of the many arguments for choosing Merten ARGUS surface-mounted movement detectors. Not only does it provides adequate lighting in areas a good distance from the light switch: it also puts uninvited guests into the spotlight - whether they want to be or not. Moreover, they can be installed very easily, have low-level protection to prevent intruders crawling underneath and can be cross-linked and adjusted easily via radio. And as you will have noticed, they look good, too.