线圈LX2FXW30是用于哪个接触器的线圈?
问题描述:
线圈LX2FXW30是用于哪个接触器的线圈?所属产品线:
进口TeSys F接触器解决方法:
LX2FXW30是接触器线圈LX1FX110的组件,LX1FX110是由2个LX2FXW30串联而成。该系列的线圈用于LC1F780系列的接触器,具体型号规则如下:
| Symbol of one coil | kit ( 2 coils ) symbol | voltage of the kit |
| LX2FXW32 | LX1FX127 | 127V |
| LX2FXW30 | LX1FX110 | 110V |
| LX2FXW34 | LX1FX140 | 140V |
| LX2FXW42 | LX1FX220 | 220V |
| LX2FXW44 | LX1FX260 | 260V |
| LX2FXW50 | LX1FX350 | 350V |
| LX2FXW52 | LX1FX380 | 380V |
| LX2FXW54 | LX1FX415 | 415V |
| LX2FXW56 | LX1FX500 | 500V |
是否有帮助?