TMC4TI2 温度传感器I/O扩展板的平均无故障时间MTBF是多少?
问题描述:
TMC4TI2 温度传感器I/O扩展板的平均无故障时间MTBF所属产品线:
Modicon M241解决方法:
TMC4TI2 温度传感器I/O扩展板的平均无故障时间MTBF如下:
Environment temperature:40℃
PCB temperature:55℃
Reference:IEC62380-2004
Operation mode:Continuous
| MTBF(years) | MTBF(hours) | |
| TMC4TI2 Cartridge(RTD) | 357 | 3124647 |
是否有帮助?