问题描述:
TMC4AQ2 模拟量I/O扩展板的平均无故障时间MTBF所属产品线:
Modicon M241解决方法:
TMC4AQ2 模拟量I/O扩展板的平均无故障时间MTBF如下:
Environment temperature:40℃
PCB temperature:55℃
Reference:IEC62380-2004
Operation mode:Continuous
| MTBF(years) | MTBF(hours) | |
| TMC4AQ2 Cartridge(2AO) | 470 | 4118251 |
是否有帮助?