我们今天能为您提供什么帮助?

VAMP11F的功耗是多少?

问题描述:
VAMP11F的功耗是多少?

所属产品线:
MiCOM P10系列

解决方法:

当交流供电时:

Vx range Vx S
V VA
Initial position Active position
24~60Vac 24 2.5 4.5
48 3.0 5.5

90~240Vac

(L,N:24~240Vac)

110 4.0 6.5
220/230 6.0 9.0
264 7.0 10.0

当直流供电时:

Vx range S
W
Initial position Active position
24~60Vdc 1.5 3.5
90~240Vdc 2.0 3.5

注:Initial position: no output nor LED energized

Active position: all outputs and LEDs energized