我们的品牌

欢迎访问施耐德电气网站

欢迎访问我们的网站。

Overview:

By temporarily suppressing or “shelving” selected less critical alarms, process alarm management and shelving software reduces nuisance with ease and efficiency. EcoStruxure™ Foxboro DCS Alarm Shelving Utility (ASU) tool goes beyond EEMUA guidelines to provide the most comprehensive shelving solution available.

Features

Performance flexibility for operators

- Select which alarm parameters (HMA, LMA, HHA, BAD etc.) to shelve and for how long
- Set entire INHIB parameter blocks at once
- Manage from application workstations
- Get easy configuration of dual or triple redundancy

Benefits

  • Reduce nuisance alarms by up to 50%
  • Improve production throughput by 5%
  • Minimize operator fatigue
  • Improve operator situational awareness

Applications

  • Refining and petrochemicals
  • Upstream and midstream oil and gas
  • Chemicals and specialty chemicals
  • Power generation
  • Metals, mining and minerals
  • Water and wastewater
  • Food and beverage
  • Life sciences and pharmaceuticals

需要帮助?

从此处开始!

立即找到答案。自行搜索解决方案,或者联系我们的专家。

获取支持

我们的客户关爱团队可为您提供详细信息、技术支持、投诉帮助等服务,请联系他们。

浏览常见问题解答

通过浏览与主题相关的常见问题解答 (FAQ),获取您需要的答案。

 opens in new Window

我要采购

开始在线采购咨询,专家将会与您联系!

 opens in new Window

Chat

您是否有问题需要我们协助?