我们的品牌

选择您的所在地

欢迎访问施耐德电气网站

欢迎访问我们的网站。

Solution

• Provide SIL 3 F&G safety protection — Ensure fail-safe performance of controllers for energize-to-trip and de-energize-to-trip applications

• Maximize production output and asset uptime — Provide high-availability architecture, fault-tolerant operation, and online module replacement
• Deliver superior total value of ownership — Avoid spurious trips and detecting faults before they occur

• Reduce investment and life cycle costs — Use the same platform for multiple applications

• Extend asset operational life — Make online modifications and changes without halting operations

Benefits

• Designed and engineered for optimum flexibility — choice of form factors, termination options, centralized and distributed architecture

• Inherent diagnostics, redundancy management and error checking — no user programming required

• Continuous operation — high-availability, fail-safe, and fault-tolerant architecture, hot spare slot, online modifications, built-in changes and module replacements
• Universal connectivity with all major process automation systems — integrated, interfaced or separate options available

• Support for all applications — emergency shutdown (ESD), fire and gas (F&G), burner management systems (BMS), high integrity pressure protection solutions (HIPPS), turbomachinery control (TMC)

#1 Emergency Shutdown System

2018 readers’ choice awards voted Triconex the number #1 for Emergency shutdown systems. 

When safety and profitability are critical to business success, chose the number #1 safety system. 

Triconex is the award-winning Emergency Shutdown System you can rely on.

control choice award logo

Brochure

Discover the application of Tricon controllers for fire and gas.
Download now opens in new Window

Tricon CX - SIL 3 safety- instrumented system

Tricon - SIL 3 safety- instrumented system

Trident - SIL 3 safety- instrumented system

Tri-GP -SIL 2 safety-instrumented system

Pressure transmitters- SIL 2 safety-certified

Safety View - Alarm and bypass management

Safety Validator - Application logic testing

Tristation - configuration and programming

Enhanced Diagnostic Monitor - System diagnostics

TriLogger - resolution of operating issues

EcoStruxure™ for Oil and Gas

25+ years of proven experience to drive innovation, delivering connected products and enterprise-level solutions that serve as the foundation for smarter operation, increased safety and optimized production.

需要帮助?

从此处开始!

立即找到答案。自行搜索解决方案,或者联系我们的专家。

获取支持

我们的客户关爱团队可为您提供详细信息、技术支持、投诉帮助等服务,请联系他们。

浏览常见问题解答

通过浏览与主题相关的常见问题解答 (FAQ),获取您需要的答案。

 opens in new Window

我要采购

开始在线采购咨询,专家将会与您联系!

Chat

您是否有问题需要我们协助?