挑战
You must reduce construction time and cost. You work on reducing operating costs and optimising the price of energy, yet refrigeration represents 35 to 50% of total consumption. Customers' comfort and security are paramount, requiring round-the-clock power availability, yet you must support your firm's environmental efforts and comply with energy regulations.
我们的解决方案
Schneider Electric's integrated solutions and expertise make retail space safe, reliable, efficient, and productive. We help you protect people, assets, and the environment on-site with a comprehensive scope of power, building, and security management, while optimizing CapEx and OpEx. Our combined energy efficiency and operation and maintenance improvements reduce operating costs by as much as 30%.

行业趋势
- 降低建造成本和时间:设计和建筑厂商面临巨大且持续的成本和时间压力
- 运营成本:零售业是非常薄利的行业。节省成本显得尤为重要,并且投资回报期要小于3年
- 可用性:结账系统和照明系统尤为需要确保服务的持续性
- 顾客舒适度和安全性:客户所处环境的舒适度和安全感可以促进销售
- 制冷设备的节能增效:制冷是食品零售业中首当其冲的环节,占全部能耗的35%到50%,但节能的工作却做得很少
- 环境方面的努力:零售商应该在顾客中树立良好的环保形象
- 翻新:很多零售店中安装的设备已经有10年到20年左右,需要大规模翻新,而翻新设备则有节能增效的要求
施耐德电气提供
- 在3年的投资回报期内减少5%至20%的能耗和运营成本
- 通过将楼宇服务外包以改善楼宇运营、舒适度和销售区的服务连续性,从而优化核心业务